??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO D22-LA-AC-20
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D22-LA-AC-20
VERF
Availability
Available
BC
Order code
BFO005F
TC
Artikelbezeichnung
BFO D22-LA-AC-20
PX
Product view
46518_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Principle of operation = Attachment lens, Version = Clamping sleeve with 90° lens, Use = for photoelectric fiber optics BFO, Dimension = Ø 5 x 23.5 mm, Sensing surface = Prism, cylindrical, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.